We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

CAN System Basis Chips (SBCs)

Compact CAN System Basis Chips (SBCs) for Highly Space-Constrained CAN FD Nodes


Compact SBCs integrate CAN FD and a Low-Dropout (LDO) regulator on a single chip. Our SBCs are robust, scalable AEC-Q100 temperature Grade 0 qualified. We offer different variants to suit your requirements.

autonomes driving concept

Applications

Automotive

  • General CAN communication
  • ADAS
  • Entertainment
  • Access control/trunk
  • Motor control
  • Air conditioning
  • Seat, steering wheel and roof controls

Industrial

  • Industrial automation
  • Elevators
  • Photovoltaic (PV) systems
  • E-Bikes

Key Features

  • Highly integrated, compact SBCs
  • Reduction in Bill of Materials (BoM) cost and in the risk of EMC
  • Single chip ensures there are fewer devices to procure
  • Lower system power consumption with optional low-power consumption
  • Microcontroller (MCU) supply voltage can be disabled by switching off LDOs during sleep mode

Explore SBC Products


ATA6500

  • CAN FD transceiver
  • 5V LDO
  • VIO (1.8V/5V)

ATA6501

  • CAN FD transceiver
  • 5V LDO
  • VIO (3.3V/5V)

ATA6502

  • CAN FD transceiver
  • 5V LDO
  • NRES and wake-up input
  • VIO (1.8V/5V)

ATA6503

  • CAN FD transceiver
  • 5V LDO
  • NRES and wake-up input
  • VIO (3.3V/5V)

ATA6504

  • CAN FD transceiver
  • 5V LDO
  • NRES, INH and wake-up input
  • VIO (1.8V/5V)

ATA6505

  • CAN FD Transceiver
  • 5V LDO
  • NRES, INH and wake-up input
  • VIO (3.3V/5V)

Are You Looking for an SBC With CAN and LIN Transceivers?


Our CAN/LIN SBCs include a CAN FD transceiver, 5V Low Dropout (LDO) regulators and one or two LIN transceivers.

Functional Safety Features: System Reset, Detect and Manage


Feature ATA650x

Power-On Reset (POR)

X

CAN With Loopback Mode

 

SPI With Cyclic Redundancy Check (CRC)

 

CAN Bus Dominant/Recessive Clamp Detection

X

Voltage Monitoring (VCC, VIO, VS)

X

Watchdog

 

SPI With Failure Event Detection

 

TXD Dominant Timeout

X

RXD Recessive Clamp Detection

 

Overtemperature Detection

X

MCAL Drivers for AUTOSAR®
(for E2E Communication Protection)